SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Both 12-bit analog-to-digital converter (ADC) modules in these devices, ADC0 and ADC1, support fast 12-bit conversions with single-ended inputs and simultaneous sampling operation.
ADC features include:
CHANNEL[0:7] | SIGNAL NAME(2) | CHANNEL[8:15] | SIGNAL NAME(1)(2) | ||
---|---|---|---|---|---|
ADC0 | ADC1 | ADC0 | ADC1 | ||
0 | A0_0 | A1_0 / DAC_OUT(4) | 8 | A1_7(3) | A0_7(3) |
1 | A0_1 | A1_1 | 9 | - | - |
2 | A0_2 | A1_2 | 10 | - | - |
3 | A0_3 | A1_3 | 11 | Temperature Sensor | - |
4 | A0_4 | A1_4 | 12 |
A0_12 |
Temperature Sensor |
5 | A0_5 | A1_5 | 13 | OPA0 output | OPA1 output |
6 | A0_6 | A1_6 | 14 | GPAMP output | GPAMP output |
7 | A0_7 | A1_7 | 15 | Supply/Battery Monitor | Supply/Battery Monitor |
For more details, see the ADC chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.