SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SR | Slew rate | DATA = 0x80 → 0xF7F → 0x80, Vref = external reference | 5.5 | V/µs | |||
GE | Glitch energy | DATA = 0x800 → 0x7FF → 0x800, Vref = external reference | 1.2 | nV-s | |||
PSRR_DC | Power supply rejection ratio, DC | ΔVDD = 100mV, DATA = 0xFFF, Vref = external reference | 79.5 | dB | |||
PSRR_AC | Power supply rejection ratio, AC | ΔVDD = 100mV at 100kHz, DATA = 0xFFF, Vref = external reference | 25.7 | dB | |||
SNR | Signal-to-noise ratio | Vref = external reference, 4kHz input with 1Msps sampling rate(1) | 80.9 | dB | |||
THD | Total harmonic distortion | Vref = external reference, 4kHz input with 1Msps sampling rate(1) | 71.5 | dB | |||
SINAD | Signal-to-noise and distortion | Vref = external reference, 4kHz input with 1Msps sampling rate(1) | 71.1 | dB | |||
ENOB | Effective number of bits | Vref = external reference, 4kHz input with 1Msps sampling rate(1) | 11.5 | bits |