SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IVREF | VREF operating supply current | BUFCONFIG = {0, 1}, No load | 166 | 330 | µA | ||
IDrive | VREF output drive strength (1) | Drive strength supported on VREF+ device pin | 100 | µA | |||
ISC | VREF short circuit current | 100 | mA | ||||
TCVREF | Temperature coefficient of VREF (Bandgap+VRBUF) (2) | BUFCONFIG = {1} | BUFCONFIG = {1} | 75 | ppm/°C | ||
TCVREF | Temperature coefficient of VREF (Bandgap+VRBUF) (2) | BUFCONFIG = {0} | BUFCONFIG = {0} | 75 | ppm/°C | ||
TCdrift | Long term VREF drift | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | 300 | ppm | |||
PSRRDC | VREF Power supply rejection ratio, DC | VDD = 1.7V to VDDmax, BUFCONFIG = 1 | -57 | -63 | dB | ||
VDD = 2.7V to VDDmax, BUFCONFIG = 0 | -49 | -53 | |||||
Vnoise | RMS noise at VREF output (0.1Hz to 100MHz) | BUFCONFIG = 1 | 500 | µVrms | |||
BUFCONFIG = 0 | 900 | ||||||
CVREF | Recommended VREF decoupling capacitor on VREF+ pin (3) (4) (5) | 0.7 | 1 | 1.15 | µF | ||
Tstartup | VREF startup time | BUFCONFIG = {0, 1} , VDD = 2.8V, CVREF = 1µF | 200 | µs | |||
Trefresh | VREF External capacitor refresh time | 31.25 |