SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
Table 6-3 lists the correct termination of unused pins.
PIN (1) | POTENTIAL | COMMENT |
---|---|---|
PAx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup or pulldown resistor. |
NRST | VCC | NRST is an active-low reset signal. Pull high to VCC or the device cannot start. For more information, see Section 9.1. |