SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
Table 8-6 lists the available peripherals and the register base address for each.
PERIPHERAL NAME | BASE ADDRESS | SIZE |
---|---|---|
VREF | 0x40030000 | 0x2000 |
WWDT0 | 0x40080000 | 0x2000 |
TIMG14 | 0x40084000 | 0x2000 |
TIMG8 | 0x40090000 | 0x2000 |
GPIO0 | 0x400A0000 | 0x2000 |
SYSCTL | 0x400AF000 | 0x3000 |
DEBUGSS | 0x400C7000 | 0x2000 |
EVENT | 0x400C9000 | 0x3000 |
NVMNW | 0x400CD000 | 0x2000 |
I2C0 | 0x400F0000 | 0x2000 |
UART0 | 0x40108000 | 0x2000 |
MCPUSS | 0x40400000 | 0x2000 |
WUC | 0x40424000 | 0x1000 |
IOMUX | 0x40428000 | 0x2000 |
DMA | 0x4042A000 | 0x2000 |
CRC | 0x40440000 | 0x2000 |
SPI0 | 0x40468000 | 0x2000 |
ADC0 | 0x40004000 | 0x2000 |
TIMA0 | 0x40860000 | 0x2000 |
ADC0(1) | 0x4055A000 | 0x2000 |