SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
DEVICE NAME (1)(3) | FLASH / SRAM (KB) | ADC CHANNELS | UART / I2C / SPI | TIMG | TIMA | GPIOs | 5V TOLERANT IO | PACKAGE [PACKAGE SIZE](2) |
---|---|---|---|---|---|---|---|---|
MSPS003F4SPW20R | 16 / 1 | 9 | 1 / 1 / 1 | 2 | 1 | 17 | 2 | 20 TSSOP [6.5mm × 5.0mm] |
MSPS003F3SPW20R | 8 / 1 | |||||||
MSPM0C1104SDGS20R | 16 / 1 | 10 | 1 / 1 / 1 | 2 | 1 | 18 | 2 | 20 VSSOP [5.1mm × 4.9mm] |
MSPM0C1103SDGS20R | 8 / 1 | |||||||
MSPM0C1104SRUKR | 16/ 1 | 10 | 1 / 1 / 1 | 2 | 1 | 18 | 2 | 20 WQFN [3mm × 3mm] |
MSPM0C1103SRUKR | 8 / 1 | |||||||
MSPM0C1104SDYYR | 16 /1 | 8 | 1 / 1 / 1 | 2 | 1 | 14 | 2 | 16 SOT [4.2mm × 3.26mm] |
MSPM0C1103SDYYR | 8 / 1 | |||||||
MSPM0C1104SDSGR | 16 / 1 | 3 | 1 / 1 / 1 | 2 | 1 | 6 | 2 | 8 WSON [2mm × 2mm] |
MSPM0C1103SDSGR | 8 / 1 | |||||||
MSPM0C1104SDDFR | 16 / 1 | 3 | 1 / 1 / 1 | 2 | 1 | 6 | 2 | 8 SOT [2.9mm × 2.8mm] |
MSPM0C1103SDDFR | 8 / 1 |