SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
A serial wire debug (SWD) two-wire interface is provided via an Arm compatible serial wire debug port (SW-DP) to enable access to multiple debug functions within the device. For a complete description of the debug functionality offered on MSPM0 devices, see the debug chapter of the technical reference manual.
DEVICE SIGNAL | DIRECTION | SWD FUNCTION |
---|---|---|
SWCLK | Input | Serial wire clock from debug probe |
SWDIO | Input/Output | Bi-directional (shared) serial wire data |