SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
VI | Input voltage | Applied to any 5-V tolerant open-drain pins | –0.3 | 5.5 | V |
VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
IVDD | Current of VDD pin | Current into VDD pin (source), -40 ℃ ≤ Ta ≤ 85 ℃ | 80 | mA | |
IVSS | Current of VSS pin | Current out of VSS pin (sink), -40 ℃ ≤ Ta ≤ 85 ℃ | 80 | mA | |
IVDD | Current of VDD pin | Current into VDD pin (source), -40 ℃ ≤ Ta ≤ 125 ℃ | 48 | mA | |
IVSS | Current of VSS pin | Current out of VSS pin (sink), -40 ℃ ≤ Ta ≤ 125 ℃ | 48 | mA | |
IIO | Current for SDIO pin | Current sunk or sourced by SDIO pin | 6 | mA | |
Current for ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
ID | Supported diode current | Diode current at any device pin except PA24 | ±2 (2) | mA | |
Tstg | Storage temperature | –40 | 150 | °C |