SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 24 | MHz | ||
fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled when the internal ROSC resistor is used (1) | SETUSEFCL=1, Ta = 25 ℃ | -1.2 | 1.2 | % | |
SETUSEFCL=1, 0 ℃ ≤ Ta ≤ 85 ℃ | -1.6 | 1.4 | ||||
SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 125 ℃ | -2 | 1.4 | ||||
fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, 24MHz | SETUSEFCL=0, SYSOSCCFG.FREQ=00, -40 ℃ ≤ Ta ≤ 125 ℃ | -2.5 | 2.5 | % | |
tsettle, SYSOSC | Settling time to target accuracy (2) | SETUSEFCL=1 | 30 | us |