SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFOSC | LFOSC frequency | 32768 | Hz | |||
fLFOSC | LFOSC accuracy | -40 ℃ ≤ Ta ≤ 125 ℃ | –5 | 5 | % | |
fLFOSC | LFOSC accuracy | -40 ℃ ≤ Ta ≤ 85 ℃ | -3 | 3 | % | |
ILFOSC | LFOSC current consumption | 300 | nA | |||
tstart, LFOSC | LFOSC start-up time | 1.7 | ms |