SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High level input voltage | ODIO (1) | VDD≥1.62V | 0.7*VDD | 5.5 | V | |
ODIO (1) | VDD≥2.7V | 2 | 5.5 | V | |||
All I/O except ODIO & Reset | VDD≥1.62V | 0.7*VDD | VDD+0.3 | V | |||
VIL | Low level input voltage | ODIO | VDD≥1.62V | -0.3 | 0.3*VDD | V | |
ODIO | VDD≥2.7V | -0.3 | 0.8 | V | |||
All I/O except ODIO & Reset | VDD≥1.62V | -0.3 | 0.3*VDD | V | |||
VHYS | Hysteresis | ODIO | 0.05*VDD | V | |||
All I/O except ODIO | 0.1*VDD | V | |||||
Ilkg | High-Z leakage current | SDIO(2)(3) | VDD = 3V | 50 | nA | ||
RPU | Pull up resistance | All I/O except ODIO | VIN = VSS | 40 | kΩ | ||
RPD | Pull down resistance | VIN = VDD | 40 | kΩ | |||
CI | Input capacitance | VDD = 3.3V | 5 | pF | |||
VOH | High level output voltage | SDIO | VDD≥2.7V, |IIO|,max=6mA | VDD-0.5 | V | ||
VOH | High level output voltage | SDIO | VDD ≥ 1.71V, |IIO|,max=2mA | VDD-0.4 | V | ||
VOL | Low level output voltage | SDIO | VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA |
0.4 | V | ||
VOL | Low level output voltage | ODIO |
VDD≥2.7V, IOL,max=8mA VDD≥1.71V, IOL,max=4mA |
0.5 | V |