SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
dVDD/dt | VDD (supply voltage) slew rate | Rising | 0.1 | V/us | ||
Falling (2) | 0.01 | |||||
Falling, STANDBY | 0.1 | V/ms | ||||
VPOR+ | Power-on reset voltage level | Rising (1) | 0.92 | 1.284 | 1.59 | V |
VPOR- | Falling (1) | 0.87 | 1.236 | 1.54 | V | |
VHYS, POR | POR hysteresis | (1) | 16 | 47 | 80 | mV |
VBOR0+, COLD | Brown-out reset voltage level 0 (default level) | Cold start, rising (1) | 1.48 | 1.54 | 1.615 | V |
VBOR0+ | Rising (1) (2) | 1.57 | 1.59 | 1.61 | ||
VBOR0- | Falling (1) (2) | 1.56 | 1.57 | 1.60 | ||
VBOR0, STBY | Brown-out reset voltage level 0 (default level) | STANDBY mode (1) | 1.52 | 1.57 | 1.60 | V |
VBOR1+ | Brown-out-reset voltage level 1 | Rising (1) (2) | 2.15 | 2.17 | 2.23 | V |
VBOR1- | Falling (1) (2) | 2.11 | 2.14 | 2.19 | ||
VBOR1, STBY | Brown-out-reset voltage level 1 | STANDBY mode (1) | 2.07 | 2.14 | 2.19 | V |
VBOR2+ | Brown-out-reset voltage level 2 | Rising (1) (2) | 2.74 | 2.77 | 2.83 | V |
VBOR2- | Falling (1) (2) | 2.71 | 2.73 | 2.80 | ||
VBOR2, STBY | Brown-out-reset voltage level 2 | STANDBY mode (1) | 2.67 | 2.73 | 2.80 | V |
VBOR3+ | Brown-out-reset voltage level 3 | Rising (1) (2) | 2.88 | 2.96 | 3.04 | V |
VBOR3- | Falling (1) (2) | 2.85 | 2.93 | 3.01 | ||
VBOR3, STBY | Brown-out-reset voltage level 3 | STANDBY mode (1) | 2.83 | 2.92 | 3.00 | V |
VHYS,BOR | Brown-out reset hysteresis | Level 0 (1) | 14 | 18 | mV | |
Levels 1-3 (1) | 34 | 41 | ||||
TPD, BOR | BOR propagation delay | RUN/SLEEP/STOP mode | 10 | us | ||
STANDBY mode | 100 | us |