SLASF93A October 2023 – July 2024 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
All devices include a memory-mapped FACTORY region which provides read-only data describing the capabilities of a device as well as any factory-provided trim information for use by application software. See the Factory Constants section of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.
Device | DEVICEID.PARTNUM | DEVICEID.MANUFACTURER |
---|---|---|
MSPM0C1103-Q1 | 0xBBA1 | 0x17 |
MSPM0C1104-Q1 | 0xBBA1 | 0x17 |
Device | PART | VARIANT | Device | PART | VARIANT |
---|---|---|---|---|---|
M0C1104QDGS20RQ1 | A608 | 10 | M0C1103QDGS20RQ1 | 8A2B | 15 |
M0C1104QRUKRQ1 | A608 | 11 | M0C1103QRUKRQ1 | 8A2B | 16 |
M0C1104QDYYRQ1 | A608 | 12 | M0C1103QDYYRQ1 | 8A2B | 17 |
M0C1104QDDFRQ1 | A608 | 13 | M0C1103QDDFRQ1 | 8A2B | 18 |
M0C1104QDSGRQ1 | A608 | 14 | M0C1103QDSGRQ1 | 8A2B | 19 |