SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
APD_EN_OUTB2[1:0] | APD_EN_OUTB0[1:0] | APD_EN_OUTA2[1:0] | APD_EN_OUTA0[1:0] | ||||
R/W-2h | R/W-2h | R/W-2h | R/W-2h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
APD_ EN_ DACB3 |
APD_ EN_ DACB2 |
APD_ EN_ DACB1 |
APD_ EN_ DACB0 |
APD_ EN_ DACA3 |
APD_ EN_ DACA2 |
APD_ EN_ DACA1 |
APD_ EN_ DACA0 |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | APD_EN_OUTB2 | R/W | 2h | OUTB pin auto-power-down
enable 00: Ignore auto-power-down events on the OUTB pin. 10: Disable OUTB pin drive channel, and connect to VSSB during an auto-power-down event. 11: Disable OUTB pin drive channel, and connect to VSSB or DAC output (depending on clamp setting) during an auto-power-down event. |
13-12 | APD_EN_OUTB0 | R/W | 2h | |
11-10 | APD_EN_OUTA2 | R/W | 2h | OUTA pin auto-power-down
enable 00: Ignore auto-power-down events on the OUTA pin. 10: Disable OUTA pin drive channel, and connect to VSSA during an auto-power-down event. 11: Disable OUTA pin drive channel, and connect to VSSA or DAC output (depending on clamp setting) during an auto-power-down event. |
9-8 | APD_EN_OUTA0 | R/W | 2h | |
7 | APD_EN_DACB3 | R/W | 1h | DAC pin auto-power-down
enable 0: Ignore auto-power-down events on the DAC. 1: Force this DAC to power-down during an auto-power-down event. |
6 | APD_EN_DACB2 | R/W | 1h | |
5 | APD_EN_DACB1 | R/W | 1h | |
4 | APD_EN_DACB0 | R/W | 1h | |
3 | APD_EN_DACA3 | R/W | 1h | |
2 | APD_EN_DACA2 | R/W | 1h | |
1 | APD_EN_DACA1 | R/W | 1h | |
0 | APD_EN_DACA0 | R/W | 1h |