SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ALARMIN_ ALR_APD |
REF_ ALR_APD |
THERMERR_ ALR_APD |
RESERVED | |||
R-0h | R/W-0h | R/W-1h | R/W-1h | R-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VSSB_ ALR_APD |
VSSA_ ALR_APD |
RESERVED | VCCB_ ALR_APD |
VCCA_ ALR_APD |
||
R-0h | R/W-1h | R/W-1h | R-0h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
13 | ALARMIN_ALR_APD | R/W | 0h | This bit determines if group B OUT pins
are forced into a power-down state by this alarm. The respective
OUTB pins must be enabled in the DAC_APD_EN register. 0: ALARMIN alarm does not trigger OUTB pin auto-power-down event 1: ALARMIN alarm triggers OUTB pin auto-power-down event |
12 | REF_ALR_APD | R/W | 1h | This bit determines if group B OUT pins
are forced into a power-down state by this alarm. The respective
OUTB pins must be enabled in the DAC_APD_EN register. 0: Reference alarm does not trigger OUTB pin auto-power-down event 1: Reference alarm triggers OUTB pin auto-power-down event |
11 | THERMERR_ALR_APD | R/W | 1h | This bit determines if group B OUT pins
are forced into a power-down state by this alarm. The respective
OUTB pins must be enabled in the DAC_APD_EN register. 0: Thermal error alarm does not trigger OUTB pin auto-power-down event 1: Thermal error alarm triggers OUTB pin auto-power-down event |
5 | VSSB_ALR_APD | R/W | 1h | This bit determines if group B OUT pins
are forced into a power-down state by this alarm. The respective
OUTB pins must be enabled in the DAC_APD_EN register. 0: VSSB alarm does not trigger OUTB pin auto-power-down event 1: VSSB alarm triggers OUTB pin auto-power-down event |
4 | VSSA_ALR_APD | R/W | 1h | This bit determines if group B OUT pins
are forced into a power-down state by this alarm. The respective
OUTB pins must be enabled in the DAC_APD_EN register. 0: VSSA alarm does not trigger OUTB pin auto-power-down event 1: VSSA alarm triggers OUTB pin auto-power-down event |
1 | VCCB_ALR_APD | R/W | 1h | This bit determines if group B OUT pins
are forced into a power-down state by this alarm. The respective
OUTB pins must be enabled in the DAC_APD_EN register. 0: VCCB alarm does not trigger OUTB pin auto-power-down event 1: VCCB alarm triggers OUTB pin auto-power-down event |
0 | VCCA_ALR_APD | R/W | 1h | This bit determines if group B OUT pins
are forced into a power-down state by this alarm. The respective
OUTB pins must be enabled in the DAC_APD_EN register. 0: VCCA alarm does not trigger OUTB pin auto-power-down event 1: VCCA alarm triggers OUTB pin auto-power-down event |