SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ALARMIN_ ALR | REF_ALR | THERMERR_ ALR | RESERVED | |||
R-0h | R-0h | R-0h | R-0h | R-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VSSB_ALR | VSSA_ALR | RESERVED | VCCB_ALR | VCCA_ALR | ||
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
13 | ALARMIN_ALR | R | 0h | ALARMIN alarm status. 0 = ALARMIN has not triggered. 1 = ALARMIN has triggered. |
12 | REF_ALR | R | 0h | Reference alarm status. 0 = Internal reference voltage is valid 1 = Internal reference voltage is less than minimum reference threshold voltage. |
11 | THERMERR_ALR | R | 0h | Thermal error alarm status. 0 = Die temperature is less than 150°C (typical) 1 = Operating temperature greater than or equal to 150°C |
5 | VSSB_ALR | R | 0h | VSSB alarm status. 0 = VSSB is greater than the minimum VSS threshold voltage 1 = VSSB is less than the minimum VSS threshold voltage |
4 | VSSA_ALR | R | 0h | VSSA alarm status. 0 = VSSA is less than the minimum VSS threshold voltage 1 = VSSA is greater than the minimum VSS threshold voltage |
1 | VCCB_ALR | R | 0h | VCCB alarm status. 0 = VCCB is greater than the minimum VCC threshold voltage 1 = VCCB is less than the minimum VCC threshold voltage |
0 | VCCA_ALR | R | 0h | VCCA alarm status. 0 = VCCA is greater than the minimum VCC threshold voltage 1 = VCCA is less than the minimum VCC threshold voltage |