SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TMP_ ALR_BYP | ||||||
R-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC1_ ALR_BYP | ADC0_ ALR_BYP | RESERVED | SENSE1_ ALR_BYP | SENSE0_ ALR_BYP | ||
R-0h | R/W-0h | R/W-0h | R-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | TMP_ALR_BYP | R/W | 0h | Temperature alarm
bypass command (when ALARM_BYP_EN = 1) 0: Temperature alarm status is forced to 0 1: Temperature alarm status is forced to 1 |
5 | ADC1_ALR_BYP | R/W | 0h | ADC1 alarm bypass
command (when ALARM_BYP_EN = 1) 0: ADC1 alarm status is forced to 0 1: ADC1 alarm status is forced to 1 |
4 | ADC0_ALR_BYP | R/W | 0h | ADC0 alarm bypass
command (when ALARM_BYP_EN = 1) 0: ADC0 alarm status is forced to 0 1: ADC0 alarm status is forced to 1 |
1 | SENSE1_ALR_BYP | R/W | 0h | SENSE1 alarm bypass
command (when ALARM_BYP_EN = 1) 0: SENSE1 alarm status is forced to 0 1: SENSE1 alarm status is forced to 1 |
0 | SENSE0_ALR_BYP | R/W | 0h | SENSE0 alarm bypass
command (when ALARM_BYP_EN = 1) 0: SENSE0 alarm status is forced to 0 1: SENSE0 alarm status is forced to 1 |