SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | GPIO | ||||||
R-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | GPIO | R/W | 1h | For read operations the GPIO pin operates
as an input. Read to receive the status of the corresponding GPIO pin. For write
operations, the GPIO pin operates as an output based on the value written to this
register, as follows 0: Set GPIO to logic low. 1: Set GPIO to logic high (when FLEXIO_OUT_ODE = 0) or a high impedance state (when FLEXIO_OUT_ODE = 1) |