SLASF96 April 2024 AFE20408
PRODUCTION DATA
The DAC buffer amplifiers are automatically configured at start up for positive voltage operation when VSS = 0V and 3V ≤ VCC ≤ 11V. Alternatively, the amplifiers are configured at start up for negative voltage operation (–10V to 0V, default) when VCC = 0V and –3V ≤ VSS ≤ –11V. The autorange detector results for each DAC group are stored in the power status register (PWR_STATUS_0).
The clamp voltage of each DAC group is set by the corresponding VSS[A,B] pin. The autorange detector sets the DAC output range based on the clamp voltage. Make sure that the DAC output range setting matches the DAC clamp voltage. For positive output ranges the VSS[A,B] pins must be connected to GND, in which case the clamp voltage is 0V. For negative output ranges, the VSS[A,B] pins must be connected to negative supply voltages, in which case the unloaded clamp voltage for each group is determined by the value of the negative supply voltage (see Figure 6-3).