SLASF96 April 2024 AFE20408
PRODUCTION DATA
ADC conversion times for shunt voltage, bus voltage and temperature can be set independently from 52μs to 4.122ms. The flexibility in conversion time allows for robust operation in a variety of noisy environments. The device also allows for programmable averaging times from a single conversion all the way to an average of 1024 conversions. The amount of averaging selected applies uniformly to all active measurement inputs. Figure 6-6 and Figure 6-7 illustrate the effect of conversion time and averaging on a constant input signal.