SLASF96 April 2024 AFE20408
PRODUCTION DATA
The internal timebase of the device is provided by an internal oscillator that is trimmed to less than 0.5% tolerance at room temperature. The precision oscillator is the timing source for ADC conversions, as well as the time-count used for calculation of energy and charge. The digital filter response varies with conversion time; therefore, the precise clock maintains filter response and notch frequency consistency across temperature. At power up, the internal oscillator and ADC take roughly 300µs to reach < 1% error stability.