SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | CCS_START_INDEX[6:0] | ||||||
R-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CCS_STOP_INDEX[6:0] | ||||||
R-0h | R/W-4h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14-8 | CCS_START_INDEX[6:0] | R/W | 0h | Starting index pointer |
6-0 | CCS_STOP_INDEX[6:0] | R/W | 4h | Stopping index pointer. Must not be less than the CCS_START_INDEX. |