SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | PAON | ||||||
R-1h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDACB3 | PDACB2 | PDACB1 | PDACB0 | PDACA3 | PDACA2 | PDACA1 | PDACA0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | PAON | R/W | 0h | PAON power enable
bit. 0 : PAON is not enabled 1 : PAON is enabled from power setting (note that this bit remains at 1 if an alarm event turns PAON off; read PAON_STS in the GEN_STATUS register to confirm if PAON is active or not). |
7 | PDACB3 | R/W | 0h | DACB3 enabled status. 0: DACB3 disabled. 1: DACB3 is enabled. |
6 | PDACB2 | R/W | 0h | DACB2 enabled status. 0: DACB2 disabled. 1: DACB2 is enabled. |
5 | PDACB1 | R/W | 0h | DACB1 enabled status. 0: DACB1 disabled. 1: DACB1 is enabled. |
4 | PDACB0 | R/W | 0h | DACB0 enabled status. 0: DACB0 disabled. 1: DACB0 is enabled. |
3 | PDACA3 | R/W | 0h | DACA3 enabled status. 0: DACA3 disabled. 1: DACA3 is enabled. |
2 | PDACA2 | R/W | 0h | DACA2 enabled status. 0: DACA2 disabled. 1: DACA2 is enabled. |
1 | PDACA1 | R/W | 0h | DACA1 enabled status. 0: DACA1 disabled. 1: DACA1 is enabled. |
0 | PDACA0 | R/W | 0h | DACA0 enabled status. 0: DACA0 disabled. 1: DACA0 is enabled. |