SLASF96 April 2024 AFE20408
PRODUCTION DATA
The primary application of the AFE20408 device is to provide power amplifier (PA) gate-bias control. The integrated switches allow the gate bias to be switched between a temperature-adjusted on voltage and a static, lower-potential off voltage.
In addition, the AFE20408 has features to detect alarm conditions, and in response, lower the gate voltages and turn off the PA during these events.