SLASF96 April 2024 AFE20408
PRODUCTION DATA
The example schematic uses the majority of the design parameters listed in Table 8-1. The power supplies and DAC outputs are configured for the mixed output range.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCCA | Grounded |
VCCB | 11V |
VSSA | –11V |
VSSB | Grounded |
VDD | 5V |
VIO | 1.8V |
DAC outputs | Group A selectable ranges: –10V to 0V |
Group B selectable ranges: 0V to 10V |