SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | DAC[12:8] | ||||||
R-0h | W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC[7:0] | |||||||
W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
12-0 | DAC | W | 0h | Write to this register sets all DAC buffer and active data register values to the specified code, on channels for which the respective Broadcast Enable (BCEN) bit is set (see Section 7.5.1.2). Otherwise that channel buffer and active registers are unchanged. |