SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DRVEN_ DACB3 |
DRVEN_ DACB2 |
DRVEN_ DACB1 |
DRVEN_ DACB0 |
DRVEN_ DACA3 |
DRVEN_ DACA2 |
DRVEN_ DACA1 |
DRVEN_ DACA0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DRVEN_DACB3 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACB3. 0: DACB3 drive disabled, internally connected to VSSB. 1: DACB3 drive enabled. |
6 | DRVEN_DACB2 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACB2. 0: OUTB2 drive disabled, internally connected to VSSB or DACB3, depending on CLAMP_SEL_OUTB2. 1: OUTB2 drive enabled, connected to DACB2. |
5 | DRVEN_DACB1 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACB1. 0: DACB1 drive disabled, internally connected to VSSB. 1: DACB1 drive enabled. |
4 | DRVEN_DACB0 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACB0. 0: OUTB0 drive disabled, internally connected to VSSB or DACB1, depending on CLAMP_SEL_OUTB0. 1: OUTB0 drive enabled, connected to DACB0. |
3 | DRVEN_DACA3 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACA3. 0: DACA3 drive disabled, internally connected to VSSA. 1: DACA3 drive enabled. |
2 | DRVEN_DACA2 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACA2. 0: OUTA2 drive disabled, internally connected to VSSA or DACA3, depending on CLAMP_SEL_OUTA2. 1: OUTA2 drive enabled, connected to DACA2. |
1 | DRVEN_DACA1 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACA1. 0: DACA1 drive disabled, internally connected to VSSA. 1: DACA1 drive enabled. |
0 | DRVEN_DACA0 | R/W | 0h | Software drive enable value, when
software control is enabled on DRVEN_SW_EN_DACA0. 0: OUTA0 drive disabled, internally connected to VSSA or DACA1, depending on CLAMP_SEL_OUTA0. 1: OUTA0 drive enabled, connected to DACA0. |