SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
THRL[15:8] | |||||||
R/W-80h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
THRL[7:0] | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | THRL | R/W | 8000h | Lower threshold for shunt voltage measurements, 2's complement value. Corresponding alarm status bit is activated if (channel code > UP thresh) or (channel code < LO thresh), and is cleared if (channel code ≤ UP thresh – hyst) and (channel code ≥ LO thresh + hyst). Upper threshold minus hysteresis must always be greater than lower threshold plus hysteresis. When SHUNT_RANGE = 0, the conversion factor is 5μV/LSB, and when SHUNT_RANGE = 1, the conversion factor is 1.25μV/LSB. |