SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ADC[15:8] | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC[7:0] | |||||||
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | ADC | R | 0h | Differential voltage measured across the shunt output. 2's complement value. When SHUNT_RANGE = 0, the conversion factor is 5μV/LSB, and when SHUNT_RANGE = 1, the conversion factor is 1.25μV/LSB. |