SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TMP_ ALR_OUT | ||||||
R-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC1_ ALR_OUT | ADC0_ ALR_OUT | RESERVED | SENSE1_ ALR_OUT | SENSE0_ ALR_OUT | ||
R-0h | R/W-0h | R/W-0h | R-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | TMP_ALR_OUT | R/W | 0h | 0: Temperature alarm is not a source for
ALARMOUT pin assertion. 1: Temperature alarm is a source for ALARMOUT pin assertion. |
5 | ADC1_ALR_OUT | R/W | 0h | 0: ADC1 alarm is not a source for
ALARMOUT pin assertion. 1: ADC1 alarm is a source for ALARMOUT pin assertion. |
4 | ADC0_ALR_OUT | R/W | 0h | 0: ADC0 alarm is not a source for
ALARMOUT pin assertion. 1: ADC0 alarm is a source for ALARMOUT pin assertion. |
1 | SENSE1_ALR_OUT | R/W | 0h | 0: SENSE1 channel alarm is not a source
for ALARMOUT pin assertion. 1: SENSE1 channel is a source for ALARMOUT pin assertion. |
0 | SENSE0_ALR_OUT | R/W | 0h | 0: SENSE0 channel alarm is not a source
for ALARMOUT pin assertion. 1: SENSE0 channel is a source for ALARMOUT pin assertion. |