SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DACB3_CURRENT[1:0] | DACB2_CURRENT[1:0] | DACB1_CURRENT[1:0] | DACB0_CURRENT[1:0] | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACA3_CURRENT[1:0] | DACA2_CURRENT[1:0] | DACA1_CURRENT[1:0] | DACA0_CURRENT[1:0] | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | DACB3_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |
13-12 | DACB2_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |
11-10 | DACB1_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |
9-8 | DACB0_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |
7-6 | DACA3_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |
5-4 | DACA2_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |
3-2 | DACA1_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |
1-0 | DACA0_CURRENT | R/W | 0h | DAC output current mode selection. 00: Start-up, 15mA 01: Low current mode, 30mA 10: Normal current mode, 90mA 11: High current mode, 120mA |