SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | DACA3_LIMITS[5:0] | ||||||
R-0h | R/W-3Fh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DACA2_LIMITS[5:0] | ||||||
R-0h | R/W-3Fh |
Bit | Field | Type | Reset | Description | ||
---|---|---|---|---|---|---|
13-8 | DACA3_LIMITS | R/W | 3Fh | DAC active register latch code limit; off by default. Program these bits with the following values to achieve the limit specified for the upper six MSBs of the DAC codes. | ||
00h: 007Fh 01h: 00FFh 02h: 017Fh 03h: 01FFh 04h: 027Fh 05h: 02FFh 06h: 037Fh 07h: 03FFh 08h: 047Fh 09h: 04FFh 0Ah: 057Fh 0Bh: 05FFh 0Ch: 067Fh 0Dh: 06FFh 0Eh: 077Fh 0Fh: 07FFh 10h: 087Fh 11h: 08FFh 12h: 097Fh 13h: 09FFh 14h: 0A7Fh 15h: 0AFFh |
16h: 0B7Fh 17h: 0BFFh 18h: 0C7Fh 19h: 0CFFh 1Ah: 0D7Fh 1Bh: 0DFFh 1Ch: 0E7Fh 1Dh: 0EFFh 1Eh: 0F7Fh 1Fh: 0FFFh 20h: 107Fh 21h: 10FFh 22h: 117Fh 23h: 11FFh 24h: 127Fh 25h: 12FFh 26h: 137Fh 27h: 13FFh 28h: 147Fh 29h: 14FFh 2Ah: 157Fh |
2Bh: 15FFh 2Ch: 167Fh 2Dh: 16FFh 2Eh: 177Fh 2Fh: 17FFh 30h: 187Fh 31h: 18FFh 32h: 197Fh 33h: 19FFh 34h: 1A7Fh 35h: 1AFFh 36h: 1B7Fh 37h: 1BFFh 38h: 1C7Fh 39h: 1CFFh 3Ah: 1D7Fh 3Bh: 1DFFh 3Ch: 1E7Fh 3Dh: 1EFFh 3Eh: 1F7Fh 3Fh: 1FFFh |
||||
5-0 | DACA2_LIMITS | R/W | 3Fh |