SLASF96 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VSSB_RANGE[2:0] | RESERVED | VSSA_RANGE[2:0] | ||||
R-0h | R/W-1h | R-0h | R/W-1h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FLEXIO_FUNC[5:0] | ||||||
R-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14-12 | VSSB_RANGE | R/W | 1h | Configure VSS range
for DAC group B; at any voltage outside this
range, VSSB_ALR is set 001: Low-range VSS (–11V to –3V) 010: Mid-range VSS (–11V to –4.5V) 100: High-range VSS (–11V to –7.5V) |
10-8 | VSSA_RANGE | R/W | 1h | Configure VSS range
for DAC group A; at any voltage outside this
range, VSSA_ALR is set 001: Low-range VSS (–11V to –3V) 010: Mid-range VSS (–11V to –4.5V) 100: High-range VSS (–11V to –7.5V) |
5-0 | FLEXIO_FUNC | R/W | 1h | Sets function for FLEXIO pin 0x01: RESET 0x02: ALARMOUT 0x04: GPIO pin 0x08: LDAC 0x10: ALARMIN 0x20: DRVEN2 |