SLASF96 April 2024 AFE20408
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Analog supply voltage | 3.0 | 5.5 | V | |
VIO | Digital IO supply voltage | 1.65 | 3.6 | V | |
VCC[A,B](1) | Output buffer positive supply voltage | 3.0 | 11.0 | V | |
VSS[A,B](2) | Output buffer negative supply voltage | –11.0 | –3.0 | V | |
VCCA – VSSA | Group A output buffer supply voltage range | 3.0 | 11.0 | V | |
VCCB – VSSB | Group B output buffer supply voltage range | 3.0 | 11.0 | V | |
VCC[A,B] – VSS[B,A] | Mixed DAC range supply voltage range | 3.0 | 18.0 | V | |
VCM – VSS[A,B] | SENSE pins common-mode input range | –0.3 | 85 | V | |
VIN – VSS[A,B] | ADCHV pins input voltage range | 0 | 85 | V | |
TJ | Specified junction temperature | –40 | 125 | °C | |
Operating junction temperature | –55 | 150 |