SLASFB5 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | ZXC PIN | PN PIN | PNA PIN |
---|---|---|---|---|---|---|---|---|---|---|
WAKE | I | Input signal to wake the device from SHUTDOWN mode | 1, 10, 13, 14, 2, 24, 9 | 1, 14, 15, 2, 21, 22, 3 | 1, 18, 19, 2, 3, 32, 33, 4 | 1, 18, 19, 2, 3, 32, 33, 4 | 10, 11, 33, 34, 35, 38, 56, 57 | B3, C9, D4, D9, H3, I2, I3, I4 | 1, 2, 28, 29, 3, 54, 55, 6 | 1, 2, 28, 29, 3, 54, 55, 6 |