SLASFB5 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IVREF | VREF operating supply current | BUFCONFIG = {0, 1}, No load | BUFCONFIG = {0, 1}, No load | 80 | 100 | µA | |
TCVREF | Temperature coefficient of VREF (1) | BUFCONFIG = {0, 1} | BUFCONFIG = {0, 1} | 75 | ppm/°C | ||
TCdrift | Long term VREF drift | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | 300 | ppm | ||
PSRRDC | VREF Power supply rejection ratio, DC | VDD = 1.7V to VDDmax, BUFCONFIG = 1 | VDD = 1.7V to VDDmax, BUFCONFIG = 1 | 69 | dB | ||
PSRRDC | VREF Power supply rejection ratio, DC | VDD = 2.7V to VDDmax, BUFCONFIG = 0 | VDD = 2.7V to VDDmax, BUFCONFIG = 0 | 60 | dB | ||
Vnoise | RMS noise at VREF output (0.1Hz to 100MHz) | BUFFCONFIG = 1 | BUFFCONFIG = 1 | 500 | µVrms | ||
Vnoise | RMS noise at VREF output (0.1Hz to 100MHz) | BUFFCONFIG = 0 | BUFFCONFIG = 0 | 750 | µVrms | ||
Tstartup | VREF startup time | BUFCONFIG = {0, 1} , VDD = 2.8V | BUFCONFIG = {0, 1} , VDD = 2.8V | 15 | us |