SLASFB5A May 2024 – November 2024 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | PN PIN |
---|---|---|---|---|---|---|---|---|
UART0_CTS | I | UART0 clear to send signal | 8 | 13, 18, 9 | 11, 17, 29, 38 | 11, 17, 29, 38 | 16, 27, 36, 45, 55, 7 | 13, 23, 4, 43, 60, 75 |
UART0_RTS | O | UART0 ready to send signal | 11 | 10, 12, 19 | 12, 16, 30 | 12, 16, 30 | 28, 37, 46, 54, 8 | 14, 22, 44, 5, 76 |
UART0_RX | I | UART0 receive signal (RXD) | 1, 10 | 15, 2 | 19, 2 | 19, 2 | 34, 48, 57 | 16, 2, 29 |
UART0_TX | O | UART0 transmit signal (TXD) | 24, 9 | 1, 14 | 1, 18, 3 | 1, 18, 3 | 33, 35, 47, 56 | 1, 15, 28, 3 |
UART1_CTS | I | UART1 clear to send signal | 17 | 16, 25 | 14, 22, 27, 39 | 14, 22, 27, 39 | 17, 22, 5, 50, 60 | 18, 26, 32, 41, 61, 70 |
UART1_RTS | O | UART1 ready to send signal | 18 | 17, 26 | 15, 23, 28, 40 | 15, 23, 28, 40 | 18, 51, 6, 61 | 19, 27, 33, 42, 62 |
UART1_RX | I | UART1 receive signal (RXD) | 14, 7, 8 | 10, 13, 22, 8 | 10, 12, 17, 21, 33 | 10, 12, 17, 21, 33 | 11, 21, 44, 46, 53, 55, 59 | 12, 14, 21, 23, 31, 47, 55, 69 |
UART1_TX | O | UART1 transmit signal (TXD) | 13, 6 | 12, 21, 7, 9 | 11, 16, 20, 32, 9 | 11, 16, 20, 32, 9 | 10, 20, 43, 45, 52, 54, 58 | 11, 13, 20, 22, 30, 46, 54, 68 |
UART2_CTS | I | UART2 clear to send signal | 12, 17, 21, 6 | 16, 20, 25, 29, 7 | 14, 20, 27, 31, 38, 39, 45, 9 | 14, 20, 27, 31, 38, 39, 45, 9 | 16, 17, 26, 37, 43, 5, 50, 58, 9 | 11, 18, 30, 41, 45, 5, 60, 61, 74 |
UART2_RTS | O | UART2 ready to send signal | 11, 22, 7 | 19, 30, 8 | 10, 15, 21, 30, 41, 42, 46 | 10, 15, 21, 30, 41, 42, 46 | 19, 23, 30, 36, 44, 51, 59, 8 | 12, 19, 31, 4, 44, 67, 71, 78 |
UART2_RX | I | UART2 receive signal (RXD) | 18, 20 | 18, 26, 28 | 15, 26, 29, 37, 40, 44 | 15, 26, 29, 37, 40, 44 | 15, 18, 25, 4, 51, 7 | 19, 40, 43, 59, 62, 73 |
UART2_TX | O | UART2 transmit signal (TXD) | 17, 19 | 17, 25, 27 | 14, 25, 28, 36, 39, 43 | 14, 25, 28, 36, 39, 43 | 14, 17, 24, 3, 50, 6 | 18, 39, 42, 58, 61, 72 |
UART3_CTS | I | UART3 clear to send signal | 19 | 16, 27 | 25, 27, 43 | 25, 27, 43 | 24, 3, 5, 52 | 20, 39, 41, 52, 65, 72 |
UART3_RTS | O | UART3 ready to send signal | 20 | 17, 28 | 26, 28, 44 | 26, 28, 44 | 25, 4, 53, 6 | 21, 40, 42, 53, 66, 73 |
UART3_RX | I | UART3 receive signal (RXD) | 21, 22 | 17, 29, 30, 31 | 15, 28, 45, 46, 47 | 15, 28, 45, 46, 47 | 1, 26, 30, 31, 51, 6 | 19, 37, 42, 64, 74, 78, 79 |
UART3_TX | O | UART3 transmit signal (TXD) | 21, 22 | 18, 29, 30 | 14, 29, 45, 46 | 14, 29, 45, 46 | 26, 30, 50, 64, 7 | 18, 36, 43, 63, 74, 78 |
UART4_CTS | I | UART4 clear to send signal | 5 | 6 | 38, 8 | 38, 8 | 16, 42, 64 | 10, 36, 60 |
UART4_RTS | O | UART4 ready to send signal | 17, 8 | 13, 25, 9 | 11, 17, 39 | 11, 17, 39 | 1, 17, 45, 55 | 13, 23, 37, 61 |
UART4_RX | I | UART4 receive signal (RXD) | 37 | 37 | 15, 21, 63 | 35, 59, 69 | ||
UART4_TX | O | UART4 transmit signal (TXD) | 36 | 36 | 14, 20, 62 | 34, 58, 68 |