SLASFB5A May 2024 – November 2024 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
The comparator peripheral in the device compares the voltage levels on two inputs terminals and provides a digital output based on this comparison. It supports the following key features:
IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
---|---|---|
0x0 | COMP0_IN0+ | COMP0_IN0- |
0x1 | COMP0_IN1+ | COMP0_IN1- |
0x2 | COMP0_IN2+ | COMP0_IN2- |
0x3 | COMP0_IN3+ | - |
0x5 | - | Temp Sensor output |
For more information about device analog connections, refer to Section 8.31.
For more details, see the COMP chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.