SLASFB5A May 2024 – November 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
STOP Mode | |||||||||||||
IDDSTOP0 | SYSOSC=32MHz, USE4MHZSTOP=0, DISABLESTOP=0 | 4MHz | 342 | 359 | 347 | 362 | 352 | 367 | 361 | 380 | 369 | 392 | uA |
IDDSTOP1 | SYSOSC=4MHz, USE4MHZSTOP=1, DISABLESTOP=0 | 180 | 192 | 186 | 197 | 191 | 203 | 200 | 217 | 209 | 230 | ||
IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 51 | 55 | 54 | 58 | 58 | 64 | 66 | 79 | 74 | 93 | |
STANDBY Mode | |||||||||||||
VDD Island IDDSTBY0 | STOPCLKSTBY=0, TIMG0 enabled | 32kHz | 1.5 | 2.2 | 1.6 | 2.3 | 4.0 | 7 | 12 | 22 | 20 | 36 | uA |
VDD Island IDDSTBY1 | STOPCLKSTBY=1, TIMG0 enabled | 1 | 2 | 1.2 | 2 | 3.5 | 6.5 | 11 | 21 | 19 | 35 | ||
VDD Island IDDSTBY1 | STOPCLKSTBY=1, GPIOA enabled | 1 | 2 | 1.2 | 2 | 3.5 | 6.5 | 11 | 21 | 19 | 35 | ||
VBAT Island IDDSTBY1 | LF-XT and RTC is running | 32kHz | 1.1 | 1.6 | 1.1 | 1.7 | 1.2 | 1.8 | 1.8 | 2.7 | 2.0 | 3.6 | uA |
VBAT Island IDDSTBY1 | LFOSC and IWDG is running | 1.1 | 1.6 | 1.1 | 1.7 | 1.2 | 1.8 | 1.8 | 2.7 | 2.0 | 3.6 | ||
IDDSTBY0 | IddQ (VBAT) + IddQ (SoC) | 2.6 | 3.8 | 2.7 | 4 | 5.2 | 9 | 14 | 25 | 22 | 40 |