SLASFC5 September 2024 TAS2320
ADVANCE INFORMATION
TA = 25 ℃, VBAT = 3.6 V, VDD=1.8 V, IOVDD=1.8 V, Load = 8 Ω + 33 μH, FIN = 1kHz, Fs = 48 kHz, Gain = 21dBV, SDZ=1, Noise gate mode disabled, Measured on EVM with typical application use case (Section 7.2). Measured filter free with an Audio Precision with a 22Hz to 20kHz un-weighted bandwidth, unless otherwise noted.