SLASFC5 September 2024 TAS2320
ADVANCE INFORMATION
TAS2320 has multiple power-saving modes of operation designed to achieve the highest system level efficiency under all operating conditions. The device transitions from one mode to the next based on the configured mode and the signal condition. The transitions from one mode to another are automatic and designed to ensure high-performance audio levels during the transition of the modes.