SLASFD7 April   2024 TAS2505A-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  I2S/LJF/RJF Timing in Master Mode
    7. 5.7  I2S/LJF/RJF Timing in Slave Mode
    8. 5.8  DSP Timing in Master Mode
    9. 5.9  DSP Timing in Slave Mode
    10. 5.10 I2C Interface Timing
    11. 5.11 SPI Interface Timing
    12. 5.12 Typical Characteristics
      1. 5.12.1 Class D Speaker Driver Performance
      2. 5.12.2 HP Driver Performance
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Audio Analog I/O
      2. 7.3.2 Audio DAC and Audio Analog Outputs
      3. 7.3.3 DAC
      4. 7.3.4 POR
      5. 7.3.5 CLOCK Generation and PLL
      6. 7.3.6 Speaker Driver
      7. 7.3.7 Automotive Diagnostics
    4. 7.4 Device Functional Modes
      1. 7.4.1 Digital Pins
      2. 7.4.2 Analog Pins
      3. 7.4.3 Multifunction Pins
      4. 7.4.4 Analog Signals
        1. 7.4.4.1 Analog Inputs AINL and AINR
      5. 7.4.5 DAC Processing Blocks — Overview
      6. 7.4.6 Digital Mixing and Routing
      7. 7.4.7 Analog Audio Routing
      8. 7.4.8 5V LDO
      9. 7.4.9 Digital Audio and Control Interface
        1. 7.4.9.1 Digital Audio Interface
        2. 7.4.9.2 Control Interface
          1. 7.4.9.2.1 I2C Control Mode
          2. 7.4.9.2.2 SPI Digital Interface
        3. 7.4.9.3 Device Special Functions
    5. 7.5 Register Map
  9. Register Map
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Typical Configuration
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Circuit Configuration With Internal LDO
        1. 9.2.2.1 Design Requirements
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Thermal Pad
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
    8. 10.8 Community Resources
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Automotive Diagnostics

The TAS2505-Q1 has SHORT-CIRCUIT PROTECTION /OVER CURRENT PROTECTION (OCP) feature for the speaker drivers that is always enabled to provide protection. This protects outputs against short to ground, short to supply and short between output terminals. The output stage shuts down on the over current condition. (Current limiting is not an available option for the higher-current speaker driver output stage.) In case of a short circuit, the output is disabled. A status flag for OC condition occurrence is provided as a read-only bit on page 1, register 45, bit D1. The D1 bit is cleared when any of the above short circuit condition happens. If shutdown occurs due to an over current condition, then the device requires a reset to re-enable the output stage. Resetting can be done in two ways. First, the device master reset can be used, which requires either toggling the RST pin or using the software reset. If master reset is used, it resets all of the registers. Second, a dedicated speaker power-stage reset can be used that keeps all of the other device settings. The speaker power-stage reset is done by setting page 1, register 45, bit D1 for SPKP and SPKM. If the fault condition has been removed, then the device returns to normal operation. If the fault is still present, then another shutdown occurs. Repeated resetting (more than three times) is not recommended, as this could lead to overheating. To minimize battery current leakage, the SPKVDD voltage level should not be less than the AVDD voltage level.

The TAS2505 has a OVER TEMPERATURE PROTECTION (OTP) feature for the speaker driver which is always enabled to provide protection. If the device is overheated, then the output stops switching. When the device cools down, the output resumes switching. An over temperature status flag is provided as a read-only bit on page 0, register 45, bit D7. The OTP feature is for self-protection of the device. If die temperature can be controlled at the system/board level, then over temperature does not occur.