SLASFD7 April 2024 TAS2505A-Q1
PRODUCTION DATA
The TAS2505A-Q1 mono audio DAC supports data rates from 8kHz to 192kHz. The audio channel of the mono DAC consists of a signal-processing engine with fixed processing blocks, a digital interpolation filter, a multi-bit digital delta-sigma modulator, and an analog reconstruction filter. The DAC is designed to provide enhanced performance at low sampling rates through increased oversampling and image filtering, thereby keeping quantization noise generated within the delta-sigma modulator and observed in the signal images strongly suppressed within the audio band to beyond 20kHz. To handle multiple input rates and optimize power dissipation and performance, the TAS2505A-Q1 allows the system designer to program the oversampling rates over a wide range from 1 to 1024 by configuring page 0, register 13, and page 0 / register 14. The system designer can choose higher oversampling ratios for lower input data rates and lower oversampling ratios for higher input data rates.
The TAS2505A-Q1 DAC channel includes a built-in digital interpolation filter to generate oversampled data for the delta-sigma modulator. The interpolation filter can be chosen from three different types, depending on the required frequency response, group delay, and sampling rate.
The DAC path of the TAS2505A-Q1 features many options for signal conditioning and signal routing:
In addition to the standard set of DAC features the TAS2505A-Q1 also offers the following special features: