SLASFD7 April 2024 TAS2505A-Q1
PRODUCTION DATA
The TAS2505A-Q1 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is designed for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path, and the integrated LDO enables single supply operation. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.
PART NUMBER | PACKAGE | PACKAGE SIZE(2) |
---|---|---|
TAS2505A-Q1 | VQFN (24) | 4.00mm × 4.00mm |
TAS2505-Q1 | VQFN (24) | 4.00mm × 4.00mm |