SLASFD7 April 2024 TAS2505A-Q1
PRODUCTION DATA
The TAS2505A-Q1 supports the I2C control protocol, and will respond to the I2C address of 0011 000. I2C is a two-wire, open-drain interface supporting multiple devices and masters on a single bus. Devices on the I2C bus only drive the bus lines LOW by connecting them to ground; they never drive the bus lines HIGH. Instead, the bus wires are pulled HIGH by pullup resistors, so the bus wires are HIGH when no device is driving them LOW. This way, two devices cannot conflict; if two devices drive the bus simultaneously, there is no driver contention.