SLASFD7 April 2024 TAS2505A-Q1
PRODUCTION DATA
PARAMETER | STANDARD MODE | FAST MODE | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||
fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | kHz | ||
tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 4 | 0.8 | μs | ||||
tLOW | LOW period of the SCL clock | 4.7 | 1.3 | μs | ||||
tHIGH | HIGH period of the SCL clock | 4 | 0.6 | μs | ||||
tSU;STA | Setup time for a repeated START condition | 4.7 | 0.8 | μs | ||||
tHD;DAT | Data hold time for I2C bus devices | 0 | 3.45 | 0 | 0.9 | μs | ||
tSU;DAT | Data setup time | 250 | 100 | ns | ||||
tr | SDA and SCL rise time | 1000 | 20 + 0.1 Cb | 300 | ns | |||
tf | SDA and SCL fall time | 300 | 20 + 0.1 Cb | 300 | ns | |||
tSU;STO | Set-up time for STOP condition | 4 | 0.8 | μs | ||||
tBUF | Bus free time between a STOP and START condition | 4.7 | 1.3 | μs | ||||
Cb | Capacitive load for each bus line | 400 | 400 | pF |