SLASFK0 August   2024 AMC6V704

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Features

  • Four 12-bit current output DACs (IDACs)
    • 200mA full-scale output range
    • Low supply headroom: 300mV at 200mA
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges:
      –5V, –2.5V, +2.5V and +5V
    • High-current drive capability: ±50mA
  • Multichannel, 12-bit, 1MSPS SAR ADC
    • Four external inputs: 2.5V and 5V ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5V reference
  • Supply and temperature fault alarms
  • SPI and I2C interfaces: 1.7V to 3.6V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C