SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
Standard baud rate data for UCBRx, UCBRSx and UCBRFx are listed in Table 15-4 and Table 15-5 for a 32768-Hz crystal sourcing ACLK and typical SMCLK frequencies. Ensure that the selected BRCLK frequency does not exceed the device-specific maximum USCI input frequency (see the device-specific data sheet).
The receive error is the accumulated time versus the ideal scanning time in the middle of each bit. The worst case error is given for the reception of an 8-bit character with parity and one stop bit including synchronization error.
The transmit error is the accumulated timing error versus the ideal time of the bit period. The worst case error is given for the transmission of an 8-bit character with parity and stop bit.
BRCLK Frequency [Hz] | Baud Rate [Baud] | UCBRx | UCBRSx | UCBRFx | Maximum TX Error [%] | Maximum RX Error [%] | ||
---|---|---|---|---|---|---|---|---|
32,768 | 1200 | 27 | 2 | 0 | -2.8 | 1.4 | -5.9 | 2.0 |
32,768 | 2400 | 13 | 6 | 0 | -4.8 | 6.0 | -9.7 | 8.3 |
32,768 | 4800 | 6 | 7 | 0 | -12.1 | 5.7 | -13.4 | 19.0 |
32,768 | 9600 | 3 | 3 | 0 | -21.1 | 15.2 | -44.3 | 21.3 |
1,048,576 | 9600 | 109 | 2 | 0 | -0.2 | 0.7 | -1.0 | 0.8 |
1,048,576 | 19200 | 54 | 5 | 0 | -1.1 | 1.0 | -1.5 | 2.5 |
1,048,576 | 38400 | 27 | 2 | 0 | -2.8 | 1.4 | -5.9 | 2.0 |
1,048,576 | 56000 | 18 | 6 | 0 | -3.9 | 1.1 | -4.6 | 5.7 |
1,048,576 | 115200 | 9 | 1 | 0 | -1.1 | 10.7 | -11.5 | 11.3 |
1,048,576 | 128000 | 8 | 1 | 0 | -8.9 | 7.5 | -13.8 | 14.8 |
1,048,576 | 256000 | 4 | 1 | 0 | -2.3 | 25.4 | -13.4 | 38.8 |
1,000,000 | 9600 | 104 | 1 | 0 | -0.5 | 0.6 | -0.9 | 1.2 |
1,000,000 | 19200 | 52 | 0 | 0 | -1.8 | 0 | -2.6 | 0.9 |
1,000,000 | 38400 | 26 | 0 | 0 | -1.8 | 0 | -3.6 | 1.8 |
1,000,000 | 56000 | 17 | 7 | 0 | -4.8 | 0.8 | -8.0 | 3.2 |
1,000,000 | 115200 | 8 | 6 | 0 | -7.8 | 6.4 | -9.7 | 16.1 |
1,000,000 | 128000 | 7 | 7 | 0 | -10.4 | 6.4 | -18.0 | 11.6 |
1,000,000 | 256000 | 3 | 7 | 0 | -29.6 | 0 | -43.6 | 5.2 |
4,000,000 | 9600 | 416 | 6 | 0 | -0.2 | 0.2 | -0.2 | 0.4 |
4,000,000 | 19200 | 208 | 3 | 0 | -0.2 | 0.5 | -0.3 | 0.8 |
4,000,000 | 38400 | 104 | 1 | 0 | -0.5 | 0.6 | -0.9 | 1.2 |
4,000,000 | 56000 | 71 | 4 | 0 | -0.6 | 1.0 | -1.7 | 1.3 |
4,000,000 | 115200 | 34 | 6 | 0 | -2.1 | 0.6 | -2.5 | 3.1 |
4,000,000 | 128000 | 31 | 2 | 0 | -0.8 | 1.6 | -3.6 | 2.0 |
4,000,000 | 256000 | 15 | 5 | 0 | -4.0 | 3.2 | -8.4 | 5.2 |
8,000,000 | 9600 | 833 | 2 | 0 | -0.1 | 0 | -0.2 | 0.1 |
8,000,000 | 19200 | 416 | 6 | 0 | -0.2 | 0.2 | -0.2 | 0.4 |
8,000,000 | 38400 | 208 | 3 | 0 | -0.2 | 0.5 | -0.3 | 0.8 |
8,000,000 | 56000 | 142 | 7 | 0 | -0.6 | 0.1 | -0.7 | 0.8 |
8,000,000 | 115200 | 69 | 4 | 0 | -0.6 | 0.8 | -1.8 | 1.1 |
8,000,000 | 128000 | 62 | 4 | 0 | -0.8 | 0 | -1.2 | 1.2 |
8,000,000 | 256000 | 31 | 2 | 0 | -0.8 | 1.6 | -3.6 | 2.0 |
12,000,000 | 9600 | 1250 | 0 | 0 | 0 | 0 | -0.05 | 0.05 |
12,000,000 | 19200 | 625 | 0 | 0 | 0 | 0 | -0.2 | 0 |
12,000,000 | 38400 | 312 | 4 | 0 | -0.2 | 0 | -0.2 | 0.2 |
12,000,000 | 56000 | 214 | 2 | 0 | -0.3 | 0.2 | -0.4 | 0.5 |
12,000,000 | 115200 | 104 | 1 | 0 | -0.5 | 0.6 | -0.9 | 1.2 |
12,000,000 | 128000 | 93 | 6 | 0 | -0.8 | 0 | -1.5 | 0.4 |
12,000,000 | 256000 | 46 | 7 | 0 | -1.9 | 0 | -2.0 | 2.0 |
16,000,000 | 9600 | 1666 | 6 | 0 | -0.05 | 0.05 | -0.05 | 0.1 |
16,000,000 | 19200 | 833 | 2 | 0 | -0.1 | 0.05 | -0.2 | 0.1 |
16,000,000 | 38400 | 416 | 6 | 0 | -0.2 | 0.2 | -0.2 | 0.4 |
16,000,000 | 56000 | 285 | 6 | 0 | -0.3 | 0.1 | -0.5 | 0.2 |
16,000,000 | 115200 | 138 | 7 | 0 | -0.7 | 0 | -0.8 | 0.6 |
16,000,000 | 128000 | 125 | 0 | 0 | 0 | 0 | -0.8 | 0 |
16,000,000 | 256000 | 62 | 4 | 0 | -0.8 | 0 | -1.2 | 1.2 |
BRCLK Frequency [Hz] | Baud Rate [Baud] | UCBRx | UCBRSx | UCBRFx | Maximum TX Error [%] | Maximum RX Error [%] | ||
---|---|---|---|---|---|---|---|---|
1,048,576 | 9600 | 6 | 0 | 13 | -2.3 | 0 | -2.2 | 0.8 |
1,048,576 | 19200 | 3 | 1 | 6 | -4.6 | 3.2 | -5.0 | 4.7 |
1,000,000 | 9600 | 6 | 0 | 8 | -1.8 | 0 | -2.2 | 0.4 |
1,000,000 | 19200 | 3 | 0 | 4 | -1.8 | 0 | -2.6 | 0.9 |
1,000,000 | 57600 | 1 | 7 | 0 | -34.4 | 0 | -33.4 | 0 |
4,000,000 | 9600 | 26 | 0 | 1 | 0 | 0.9 | 0 | 1.1 |
4,000,000 | 19200 | 13 | 0 | 0 | -1.8 | 0 | -1.9 | 0.2 |
4,000,000 | 38400 | 6 | 0 | 8 | -1.8 | 0 | -2.2 | 0.4 |
4,000,000 | 57600 | 4 | 5 | 3 | -3.5 | 3.2 | -1.8 | 6.4 |
4,000,000 | 115200 | 2 | 3 | 2 | -2.1 | 4.8 | -2.5 | 7.3 |
4,000,000 | 230400 | 1 | 7 | 0 | -34.4 | 0 | -33.4 | 0 |
8,000,000 | 9600 | 52 | 0 | 1 | -0.4 | 0 | -0.4 | 0.1 |
8,000,000 | 19200 | 26 | 0 | 1 | 0 | 0.9 | 0 | 1.1 |
8,000,000 | 38400 | 13 | 0 | 0 | -1.8 | 0 | -1.9 | 0.2 |
8,000,000 | 57600 | 8 | 0 | 11 | 0 | 0.88 | 0 | 1.6 |
8,000,000 | 115200 | 4 | 5 | 3 | -3.5 | 3.2 | -1.8 | 6.4 |
8,000,000 | 230400 | 2 | 3 | 2 | -2.1 | 4.8 | -2.5 | 7.3 |
8,000,000 | 460800 | 1 | 7 | 0 | -34.4 | 0 | -33.4 | 0 |
12,000,000 | 9600 | 78 | 0 | 2 | 0 | 0 | -0.05 | 0.05 |
12,000,000 | 19200 | 39 | 0 | 1 | 0 | 0 | 0 | 0.2 |
12,000,000 | 38400 | 19 | 0 | 8 | -1.8 | 0 | -1.8 | 0.1 |
12,000,000 | 57600 | 13 | 0 | 0 | -1.8 | 0 | -1.9 | 0.2 |
12,000,000 | 115200 | 6 | 0 | 8 | -1.8 | 0 | -2.2 | 0.4 |
12,000,000 | 230400 | 3 | 0 | 4 | -1.8 | 0 | -2.6 | 0.9 |
16,000,000 | 9600 | 104 | 0 | 3 | 0 | 0.2 | 0 | 0.3 |
16,000,000 | 19200 | 52 | 0 | 1 | -0.4 | 0 | -0.4 | 0.1 |
16,000,000 | 38400 | 26 | 0 | 1 | 0 | 0.9 | 0 | 1.1 |
16,000,000 | 57600 | 17 | 0 | 6 | 0 | 0.9 | -0.1 | 1.0 |
16,000,000 | 115200 | 8 | 0 | 11 | 0 | 0.9 | 0 | 1.6 |
16,000,000 | 230400 | 4 | 5 | 3 | -3.5 | 3.2 | -1.8 | 6.4 |
16,000,000 | 460800 | 2 | 3 | 2 | -2.1 | 4.8 | -2.5 | 7.3 |