• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ADS7881EVM, ADS7891EVM Evaluation Module

    • SLAU150A December   2004  – October 2021 ADS7881 , ADS7891

       

  • CONTENTS
  • SEARCH
  • ADS7881EVM, ADS7891EVM Evaluation Module
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Analog Interface
      1. 1.2.1 Signal Conditioning
      2. 1.2.2 Reference
    3. 1.3 Digital Interface
    4. 1.4 Power Supplies
  3. 2Using the EVM
  4. 3ADS78x1EVM Bill of Materials
  5. 4ADS78x1EVM Layout
  6. 5ADS78x1EVM Schematics
  7. 6Revision History
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

ADS7881EVM, ADS7891EVM Evaluation Module

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

The ADS78x1EVM showcases the 12-bit, 4-MSPS (ADS7881) and 14-bit, 3-MSPS (ADS7891) ADCs. The ADS7881 and ADS7891 devices include a capacitor-based successive-approximation register (SAR) ADC with inherent sample and hold. These devices offer either a 12-bit or 14-bit parallel interface. Both devices offer byte mode operation that enables easy interface with 8-bit processors. They also have a pseudo-differential input stage and a 2.5-V internal reference.

This evaluation module serves as a reference design and a low-cost method to test these converters in the end application. The following sections describe the pin outs of the various analog, power, and digital connectors and power requirements.

Table 1-1 lists documents related to the ADS78x1EVM.

Table 1-1 Related Documentation from Texas Instruments
Data Sheets Literature Number
ADS7881 SLAS400
ADS7891 SLAS410
ADS8411 SLAS369
THS4031 SLOS224
OPA132 SBOS054
REF1004-2.5 SBVS032
SN74AHC138 SCLS258
SN74AHC245 SCLS230
SN74AHC1G04 SCLS318

1.1 Features

The ADS78x1EVM includes the following features:

  • Full-featured evaluation board for the high-speed, SAR-type ADS7881(12-bit, 4-MSPS) or ADS7891(14-bit, 3-MSPS) single-channel, parallel interface ADCs
  • Onboard signal conditioning
  • Onboard reference
  • Input and output digital buffers
  • Onboard decoding for stacking multiple EVMs

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale