SLAU151B may 2023 – june 2023 DAC8801 , DAC8811
Table 5-1 lists the DAC8811EVM bill of materials (BOM).
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C2, C3, C8 | 4 | 10 µF | CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 | 0603 | GRT188R61E106ME13D | MuRata |
C4, C5, C6, C7, C18, C19, C24, C25, C26 | 9 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 0603 | 06035C104K4Z4A | AVX |
C10 | 1 | 2000 pF | CAP, CERM, 2000 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 0805 | GRM2165C2A202JA01D | MuRata |
C12, C14, C15, C17, C20, C23 | 6 | 4.7 µF | CAP, CERM, 4.7 uF, 16 V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
C13 | 1 | 1 µF | CAP, CERM, 1 uF, 10 V, +/- 10%, X7R, 0805 | 0805 | C0805C105K8RACTU | Kemet |
C16 | 1 | 100 pF | CAP, CERM, 100 pF, 25 V, +/- 10%, X7R, 0603 | 0603 | 06033C101KAT2A | AVX |
C21 | 1 | 0.01 µF | CAP, CERM, 0.01 uF, 10 V, +/- 10%, X7R, 0603 | 0603 | 0603ZC103KAT2A | AVX |
C22 | 1 | 0.47 µF | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E474KA12D | MuRata |
C27, C28 | 2 | 20 pF | CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A200JAT2A | AVX |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2, J3, J4 | 4 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone | |
J5, J6 | 2 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J8 | 1 | Header, 2.54mm, 3x2, Gold, TH | Header, 2.54mm, 3x2, TH | 61300621121 | Wurth Elektronik | |
J9, J10, J11 | 3 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
J12 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
L1 | 1 | 600 Ω | Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 | 0603 | 782633601 | Wurth Elektronik |
R3 | 1 | 2.00k | RES, 2.00 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-202-B-T5 | Susumu Co Ltd |
R4 | 1 | 8.06k | RES, 8.06 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD078K06L | Yageo America |
R6 | 1 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD071KL | Yageo America |
R7 | 1 | 20.0 | RES, 20.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0720RL | Yageo |
R9, R10, R11, R19 | 4 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
R12 | 1 | 12.0k | RES, 12.0 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-123-B-T5 | Susumu Co Ltd |
R13 | 1 | 47.0k | RES, 47.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0747KL | Yageo |
R14, R17 | 2 | 10k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0710KL | Yageo |
R15, R16 | 2 | 10.0 | RES, 10.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
R18 | 1 | 1.00Meg | RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FG1M00 | Stackpole Electronics Inc |
SH-J1, SH-J2 | 2 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP6 | 2 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone Electronics | |
TP2, TP7, TP9, TP10 | 4 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone Electronics | |
TP11, TP12, TP13, TP14, TP15 | 5 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
U1 | 1 | 16-bit, single-channel, serial input multiplying DAC with 0.5us settling time, DGK0008A (VSSOP-8) | DGK0008A | DAC8811IBDGKR | Texas Instruments | |
U2 | 1 | Low-Offset, Low-Drift, Low-Noise, 45-MHz, 36-V, JFET-Input Operational Amplifiers | VSSOP8 | OPA2828IDGNT | Texas Instruments | |
U3 | 1 | Low Noise, Very Low Drift, Precision Voltage Reference, -40 to 125 degC, 8-pin SOIC (D), Green (RoHS & no Sb/Br) | D0008A | REF5025AID | Texas Instruments | |
U4 | 1 | Single Output High PSRR LDO, 250 mA, Fixed 3.3 V Output, 2.7 to 6.5 V Input, with Low IQ, 5-pin SOT (DDC), -40 to 105 degC, Green (RoHS & no Sb/Br) | DDC0005A | TPS73433TDDCRQ1 | Texas Instruments | |
U5 | 1 | USB Bridge, USB to I²C/SPI USB 2.0 I²C, SPI 32-VQFN (5x5) | VQFN32 | FT4222HQ-D-R | FTDI | |
U6 | 1 | Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter, PW0014A, LARGE T&R | PW0014A | SN74LV4T125PWR | Texas Instruments | |
U7, U8, U9 | 3 | Single-Channel ESD Protection in 0402 Package With 10 pF Capacitance and 9 V Breakdown, DPY0002A (X1SON-2) | DPY0002A | TPD1E10B09DPYR | Texas Instruments | |
Y1 | 1 | Crystal, 12 MHz, 30 ppm, SMD | 3.20x0.70x2.50mm | 7M-12.000MAHE-T | TXC Corporation |